Solenoid coil VACC-S13-18-A1-1U

562890

GTIN: 4052568210359

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Coil characteristics
24 V DC: 2.1 W - 24 V AC: 50/60 Hz, power 2.1 VA
Degree of protection
IP65