Solenoid coil VACC-S13-18-A1-3U

562892

GTIN: 4052568210373

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Coil characteristics
230 V DC: 1.8 W - 230 V AC: 50/60 Hz, power 1.8 VA
Degree of protection
IP65