Solenoid coil VACC-S18-25-K5-3U-EX4D

562902

GTIN: 4052568210472

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread NPT1/2
Coil characteristics
230 V AC: 50/60 Hz, power 2.5 VA - 230 V DC: 2.5 W
Degree of protection
IP65