Solenoid coil VACC-S18-35-A1-2A

562908

GTIN: 4052568210533

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - As per EN 175301-803
Coil characteristics
110 V AC: 50/60 Hz, power 3.5 VA
Degree of protection
IP65