Pressure gauge PAGN-26-1M-P10

563736

GTIN: 4052568056902

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
In-line installation
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
5
Display range
0 MPa - 1 MPa