Pressure gauge PAGN-40-1.6M-P10-CPA

563737

GTIN: 4052568056919

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
In-line installation
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
2.5
Display range
0 MPa - 1.6 MPa