Push-in L-fitting CRQSL-1/8-5/32-U

565326

GTIN: 4052568367497

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Male thread 1/8 NPTF
Pneumatic connection 2
for pneumatic tubing outside diameter 5/32"
Ambient temperature
-20 °C - 150 °C
Nominal width
2.997 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar