Push-in L-fitting CRQSL-1/4-1/4-U

565328

GTIN: 4052568367510

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Male thread 1/4 NPTF
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Ambient temperature
-20 °C - 150 °C
Nominal width
5.512 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar