Push-in connector CRQS-5/16T-U

565342

GTIN: 4052568367657

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For pneumatic tubing outside diameter 5/16"
Pneumatic connection 2
for pneumatic tubing outside diameter 5/16"
Ambient temperature
-20 °C - 150 °C
Nominal width
6.502 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar