Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

10/2025 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

03/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Flow sensors

Please contact Festo if you need help.

Flow sensor SFAM-62-5000L-TG12-2SV-M12

565384

GTIN: 4052568212346

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Flow measuring range end value
5000 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4] - Nitrogen
Operating pressure
16 bar
Pneumatic connection
G1/2