Hinge cylinder DWA-50-150-Y-A-G

565730

GTIN: 4052568212735

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
150 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N