Hinge cylinder DWB-50-75-Y-G

565732

GTIN: 4052568212759

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
75 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N