Hinge cylinder DWB-50-125-Y-G

565734

GTIN: 4052568212773

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
125 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N