Hinge cylinder DWB-50- -Y-A-G

565785

Loading...
Piston diameter
50 mm
Stroke
10 mm - 200 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1178 N
Theoretical force at 6 bar, retracting
990 N