Hinge cylinder DW-80-50-Y-G
565793
GTIN: 4052568213244
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
80 mm
Stroke
50 mm
Pneumatic connection
G3/8
Theoretical force at 6 bar, advancing
3016 N
Theoretical force at 6 bar, retracting
2721 N


