Hinge cylinder DW-80-75-Y-G

565794

GTIN: 4052568213251

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Stroke
75 mm
Pneumatic connection
G3/8
Theoretical force at 6 bar, advancing
3016 N
Theoretical force at 6 bar, retracting
2721 N