Hinge cylinder DW-80- -Y-G

565808

Loading...
Piston diameter
80 mm
Stroke
10 mm - 200 mm
Pneumatic connection
G3/8
Theoretical force at 6 bar, advancing
3016 N
Theoretical force at 6 bar, retracting
2721 N