Air solenoid valve VSVA-B-B52-D-D2-1R5L

566995

GTIN: 4052568007799

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable
Normal nominal flow rate (normalized to DIN 1343)
2800 l/min
Pneumatic working port
Sub-base, size 2 according to ISO 5599-1 - G3/8
Actuation type
Electrical