Bus node CTEU-CO
570038
GTIN: 4052568216481
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
CANopen
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 65 mA
Fieldbus interface, protocol
CANopen
Degree of protection
IP65 - IP67

