Plastic tubing PUN-V0-16X2-BL

570768

GTIN: 4052568058555

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
16 mm
Inside diameter
11.8 mm
Temperature-dependent operating pressure
-0.95 bar - 9 bar
Ambient temperature
-35 °C - 60 °C