Hinge cylinder DWC-63-150-Y-G

572360

GTIN: 4052568218492

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Stroke
150 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N