Hinge cylinder DWC-63-150-Y-A-G

572365

GTIN: 4052568218546

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Stroke
150 mm
Pneumatic connection
G1/4
Theoretical force at 6 bar, advancing
1870 N
Theoretical force at 6 bar, retracting
1682 N