Compact cylinder ADN-32-15-A-PPS-A

572656

GTIN: 4052568102586

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning