Compact cylinder ADN-50-30-A-PPS-A
572695
GTIN: 4052568219161
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
30 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



