Air solenoid valve VUVS-L20-M32C-AD-G18-F7-1C1

575269

GTIN: 4052568103743

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, closed, monostable
Normal nominal flow rate (normalized to DIN 1343)
700 l/min
Pneumatic connection 1
G1/8
Pneumatic working port
G1/8
Actuation type
Electrical