Air solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1
575477
GTIN: 4052568260347
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, closed, monostable
Normal nominal flow rate (normalized to DIN 1343)
1000 l/min
Pneumatic connection 1
G1/4
Pneumatic working port
G1/4
Actuation type
Electrical



