Air solenoid valve VUVS-L25-P53C-MD-G14-F8-1C1

575525

GTIN: 4052568260828

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, closed
Normal nominal flow rate (normalized to DIN 1343)
1200 l/min
Pneumatic connection 1
G1/4
Pneumatic working port
G1/4
Actuation type
Electrical