Air solenoid valve VUVS-L30-M52-MZD-G38-F8-1C1

575605

GTIN: 4052568261429

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
2300 l/min
Pneumatic connection 1
G3/8
Pneumatic working port
G3/8
Actuation type
Electrical