Stopper cylinder DFSP-16-10-DS-PA
576058
GTIN: 4052568224226
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Permissible impact force on the advanced piston rod
880 N
Stroke
10 mm
Position sensing
Via proximity switch



