Stopper cylinder DFSP-16-15-PF-PA

576067

GTIN: 4052568224318

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Permissible impact force on the advanced piston rod
880 N
Stroke
15 mm
Position sensing
Via proximity switch