Stopper cylinder DFSP-Q-16-10-DF-PA

576068

GTIN: 4052568224325

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Permissible impact force on the advanced piston rod
880 N
Stroke
10 mm
Position sensing
Via proximity switch