Stopper cylinder DFSP-Q-16-15-DF-PA

576069

GTIN: 4052568224332

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Permissible impact force on the advanced piston rod
880 N
Stroke
15 mm
Position sensing
Via proximity switch