Stopper cylinder DFSP-Q-20-10-PR-PA

576093

GTIN: 4052568224578

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Permissible impact force on the advanced piston rod
840 N
Stroke
10 mm
Position sensing
Via proximity switch