Stopper cylinder DFSP-Q-20-20-PR-PA
576095
GTIN: 4052568224592
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
20 mm
Permissible impact force on the advanced piston rod
840 N
Stroke
20 mm
Position sensing
Via proximity switch

