Stopper cylinder DFSP-32-15-S-PA

576096

GTIN: 4052568224608

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
15 mm
Position sensing
Via proximity switch