Stopper cylinder DFSP-32-20-S-PA

576097

GTIN: 4052568224615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
20 mm
Position sensing
Via proximity switch