Stopper cylinder DFSP-32-25-S-PA

576098

GTIN: 4052568224622

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
25 mm
Position sensing
Via proximity switch