Stopper cylinder DFSP-32-25-DS-PA
576101
GTIN: 4052568224653
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
25 mm
Position sensing
Via proximity switch



