Stopper cylinder DFSP-32-25-F-PA

576107

GTIN: 4052568224714

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
25 mm
Position sensing
Via proximity switch