Stopper cylinder DFSP-Q-32-15-DF-PA

576114

GTIN: 4052568224783

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
3270 N
Stroke
15 mm
Position sensing
Via proximity switch