Stopper cylinder DFSP-Q-32-15-PR-PA
576117
GTIN: 4052568224813
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
2670 N
Stroke
15 mm
Position sensing
Via proximity switch

