Stopper cylinder DFSP-40-30-PF-PA

576137

GTIN: 4052568225018

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Permissible impact force on the advanced piston rod
5540 N
Stroke
30 mm
Position sensing
Via proximity switch