Stopper cylinder DFSP-Q-40-25-PR-PA
576142
GTIN: 4052568225063
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Permissible impact force on the advanced piston rod
4500 N
Stroke
25 mm
Position sensing
Via proximity switch

