Stopper cylinder DFSP-50-20-PS-PA

576150

GTIN: 4052568225148

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
6280 N
Stroke
20 mm
Position sensing
Via proximity switch