Stopper cylinder DFSP-50-30-F-PA
576155
GTIN: 4052568225193
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
6280 N
Stroke
30 mm
Position sensing
Via proximity switch

