Stopper cylinder DFSP-Q-50-20-DF-PA

576162

GTIN: 4052568225261

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
6280 N
Stroke
20 mm
Position sensing
Via proximity switch