Stopper cylinder DFSP-Q-50-25-DF-PA

576163

GTIN: 4052568225278

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
6280 N
Stroke
25 mm
Position sensing
Via proximity switch