Stopper cylinder DFSP-Q-50-30-DF-PA

576164

GTIN: 4052568225285

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
6280 N
Stroke
30 mm
Position sensing
Via proximity switch