Stopper cylinder DFSP-Q-50-20-PR-PA
576165
GTIN: 4052568225292
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
5000 N
Stroke
20 mm
Position sensing
Via proximity switch

