Stopper cylinder DFSP-Q-50-25-PR-PA
576166
GTIN: 4052568225308
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
5000 N
Stroke
25 mm
Position sensing
Via proximity switch

